??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
212
Shaft Size
2-7/16 Inch
Part No.
012342
Description
TP-G-207
Weight
15.9 lbs
Frame Size
TP30
A
2.31 Inch
B
7.50 Inch
C
2.75 Inch
D
7.00 Inch
E
3.50 Inch
J
7.44 Inch
L
2.97 Inch
N
1.41 Inch
R
0.90 Inch
T
2.75 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.